GRI ref. |
Indicator description |
2020 data |
2020 |
2019 |
2018 |
2017 |
2016 |
2015 |
2014 |
2013 |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
401-1 |
Total number and rates of new employee hires and employee turnover1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total workforce by region (ABB employees)1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
49,200 |
|
68,400 |
|
68,300 |
|
63,000 |
|
61,400 |
|
61,600 |
|
63,000 |
|
65,000 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
27,600 |
|
35,200 |
|
35,600 |
|
28,800 |
|
29,000 |
|
30,900 |
|
32,200 |
|
34,400 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
28,800 |
|
40,800 |
|
42,700 |
|
43,000 |
|
41,900 |
|
43,300 |
|
45,200 |
|
48,300 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total |
|
105,600 |
|
144,400 |
|
146,600 |
|
134,800 |
|
132,300 |
|
135,800 |
|
140,400 |
|
147,700 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee turnover |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Turnover of all employees19 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
8,570 |
17% |
9,732 |
14% |
6,509 |
10% |
7,105 |
11% |
6,063 |
10% |
5,891 |
9% |
5,877 |
9% |
5,387 |
9% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
3,849 |
14% |
5,443 |
16% |
3,986 |
11% |
3,148 |
11% |
5,338 |
17% |
5,409 |
17% |
5,379 |
17% |
4,760 |
14% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
4,252 |
15% |
6,860 |
17% |
5,127 |
12% |
3,749 |
9% |
4,430 |
11% |
4,946 |
12% |
5,701 |
13% |
5,534 |
13% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total employee turnover: ABB Group |
|
16,671 |
16% |
22,035 |
15% |
15,622 |
11% |
14,002 |
10% |
15,831 |
12% |
16,246 |
12% |
16,957 |
12% |
15,681 |
11% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Turnover of all female employees19 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
3,038 |
6% |
2,871 |
4% |
2,053 |
3% |
2,097 |
3% |
1,571 |
2% |
1,498 |
2% |
1,370 |
2% |
1,217 |
2% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
1,162 |
4% |
1,553 |
4% |
1,154 |
3% |
940 |
3% |
1,265 |
4% |
1,418 |
5% |
1,307 |
4% |
1,026 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
906 |
3% |
1,399 |
3% |
967 |
2% |
855 |
2% |
882 |
2% |
1,093 |
3% |
1,311 |
6% |
1,358 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total female employee turnover: ABB Group |
|
5,106 |
5% |
5,823 |
4% |
4,174 |
3% |
3,892 |
3% |
3,718 |
3% |
4,009 |
3% |
3,882 |
3% |
3,601 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee hires |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Hires of all employees19 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
7,649 |
15% |
11,560 |
17% |
7,848 |
11% |
6,888 |
11% |
5,656 |
9% |
5,672 |
9% |
6,195 |
10% |
6,086 |
10% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
2,106 |
8% |
4,221 |
12% |
3,525 |
10% |
3,905 |
13% |
3,354 |
11% |
3,573 |
11% |
4,142 |
13% |
4,246 |
12% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
4,209 |
14% |
6,121 |
15% |
5,281 |
12% |
4,403 |
11% |
2,920 |
7% |
3,777 |
9% |
5,493 |
13% |
5,219 |
10% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total employee hires: ABB Group |
|
13,964 |
13% |
21,902 |
15% |
16,654 |
11% |
15,196 |
11% |
11,930 |
9% |
13,022 |
10% |
15,830 |
12% |
15,551 |
11% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Hires of all female employees19 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
2,799 |
6% |
3,898 |
6% |
2,442 |
4% |
2,161 |
3% |
1,681 |
3% |
1,520 |
2% |
1,597 |
3% |
1,453 |
2% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
742 |
3% |
1,357 |
4% |
950 |
3% |
1,030 |
3% |
937 |
3% |
769 |
2% |
1,010 |
3% |
971 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
1,006 |
3% |
1,275 |
3% |
1,076 |
3% |
900 |
2% |
586 |
1% |
761 |
2% |
1,308 |
3% |
1,467 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total female employee hires: ABB Group |
|
4,547 |
4% |
6,530 |
4% |
4,468 |
3% |
4,091 |
3% |
3,204 |
2% |
3,050 |
2% |
3,915 |
3% |
3,891 |
3% |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
403-9 |
Occupational health and safety: Injuries, lost days, diseases and fatalities1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee work-related fatalities20,22 |
|
1 |
|
1 |
|
0 |
|
1 |
|
0 |
|
0 |
|
1 |
|
0 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Incident rate21 |
|
0 |
|
0.01 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee business travel fatalities20,23 |
|
0 |
|
0 |
|
1 |
|
1 |
|
1 |
|
0 |
|
0 |
|
0 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Incident rate21 |
|
0 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
0.00 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor work-related fatalities22 |
|
1 |
|
1 |
|
3 |
|
2 |
|
5 |
|
2 |
|
2 |
|
7 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor business travel fatalities20,23 |
|
0 |
|
0 |
|
0 |
|
0 |
|
2 |
|
0 |
|
0 |
|
0 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Members of the public fatalities20 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
1 |
|
0 |
|
1 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee total recordable incident number22,24 |
|
410 |
|
744 |
|
830 |
|
1,049 |
|
1,140 |
|
1,310 |
|
1,500 |
|
1,664 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Injury rate21 |
|
0.31 |
|
0.47 |
|
0.58 |
|
0.73 |
|
0.79 |
|
0.87 |
|
0.99 |
|
10.94 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor total recordable incident number22,24 |
|
100 |
|
149 |
|
203 |
|
205 |
|
277 |
|
343 |
|
333 |
|
310 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Injury rate21 |
|
0.46 |
|
0.46 |
|
0.58 |
|
0.52 |
|
0.70 |
|
0.80 |
|
0.78 |
|
7.52 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee lost time incident number22 |
|
197 |
|
372 |
|
386 |
|
472 |
|
441 |
|
531 |
|
652 |
|
686 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Injury rate21 |
|
0.15 |
|
0.23 |
|
0.27 |
|
0.33 |
|
0.30 |
|
0.36 |
|
0.43 |
|
4.70 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor lost time incident number22 |
|
56 |
|
96 |
|
97 |
|
95 |
|
118 |
|
163 |
|
200 |
|
158 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Injury rate21 |
|
0.26 |
|
0.29 |
|
0.28 |
|
0.24 |
|
0.30 |
|
0.38 |
|
0.47 |
|
3.38 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee lost days due to industrial incidents27 |
|
2,014 |
|
6,757 |
|
6,650 |
|
7,331 |
|
6,905 |
|
7,831 |
|
8,415 |
|
10,591 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Days lost rate21 |
|
1.5 |
|
4.26 |
|
4.63 |
|
5.11 |
|
4.78 |
|
5.26 |
|
5.52 |
|
77.50 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee occupational health illness22 |
|
5 |
|
16 |
|
30 |
|
35 |
|
65 |
|
46 |
|
17 |
|
10 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee occupational health illness rate21,22 |
|
0 |
|
0.01 |
|
0.02 |
|
0.02 |
|
0.05 |
|
0.03 |
|
0.01 |
|
0.14 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Sustainability Observation Tours (SOT) conducted26 |
|
74,266 |
|
83,859 |
|
144,738 |
|
182,265 |
|
178,473 |
|
139,124 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
SOT rate26,28 |
|
4.31 |
|
5.52 |
|
1.01 |
|
1.27 |
|
1.24 |
|
0.92 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Hazards reported22 |
|
270,985 |
|
336,747 |
|
389,733 |
|
585,627 |
|
621,849 |
|
520,942 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Hazards reporting rate25 |
|
2.06 |
|
2.12 |
|
2.72 |
|
4.08 |
|
4.31 |
|
3.51 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Data by region |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee work-related fatalities: ABB Group20,22 |
|
– |
|
1 |
|
0 |
|
1 |
|
0 |
|
0 |
|
1 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
1 |
|
0 |
|
1 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
1 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee business travel fatalities: ABB Group |
|
– |
|
0 |
|
1 |
|
1 |
|
1 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0 |
|
0 |
|
0 |
|
1 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0 |
|
1 |
|
1 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor work-related fatalities: ABB Group |
|
– |
|
1 |
|
3 |
|
2 |
|
5 |
|
2 |
|
2 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
1 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0 |
|
1 |
|
1 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0 |
|
2 |
|
1 |
|
5 |
|
2 |
|
2 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor business travel fatalities: ABB Group |
|
– |
|
0 |
|
0 |
|
0 |
|
2 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0 |
|
0 |
|
0 |
|
2 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
0 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee total recordable injury rate: ABB Group |
|
– |
|
0.47 |
|
0.58 |
|
0.73 |
|
0.79 |
|
0.88 |
|
0.10 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0.53 |
|
0.66 |
|
0.86 |
|
0.96 |
|
1.02 |
|
1.16 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0.68 |
|
0.97 |
|
1.17 |
|
1.18 |
|
1.40 |
|
1.57 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0.16 |
|
0.19 |
|
0.24 |
|
0.27 |
|
0.31 |
|
0.39 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor total recordable injury rate: ABB Group |
|
– |
|
0.456 |
|
0.58 |
|
0.52 |
|
0.70 |
|
0.80 |
|
0.78 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
1.38 |
|
1.52 |
|
1.38 |
|
1.69 |
|
1.88 |
|
1.97 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0.42 |
|
0.74 |
|
0.96 |
|
1.47 |
|
1.54 |
|
1.40 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0.20 |
|
0.26 |
|
0.24 |
|
0.35 |
|
0.37 |
|
0.35 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee lost time injury rate: ABB Group |
|
– |
|
0.23 |
|
0.27 |
|
0.33 |
|
0.30 |
|
0.36 |
|
0.43 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0.37 |
|
0.39 |
|
0.48 |
|
0.47 |
|
0.56 |
|
0.66 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0.20 |
|
0.30 |
|
0.34 |
|
0.29 |
|
0.33 |
|
0.40 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0.07 |
|
0.07 |
|
0.09 |
|
0.08 |
|
0.08 |
|
0.12 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Contractor lost time injury rate: ABB Group |
|
– |
|
0.29 |
|
0.28 |
|
0.24 |
|
0.30 |
|
0.38 |
|
0.47 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
1.15 |
|
0.91 |
|
0.73 |
|
0.93 |
|
1.03 |
|
1.38 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0.19 |
|
0.29 |
|
0.35 |
|
0.81 |
|
0.84 |
|
0.86 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0.07 |
|
0.08 |
|
0.10 |
|
0.07 |
|
0.12 |
|
0.15 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee days lost rate: ABB Group |
|
– |
|
4.26 |
|
4.63 |
|
5.11 |
|
4.78 |
|
5.26 |
|
5.52 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
5.95 |
|
6.19 |
|
6.95 |
|
5.98 |
|
7.32 |
|
8.25 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
4.20 |
|
6.46 |
|
6.43 |
|
7.81 |
|
6.02 |
|
8.28 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
1.71 |
|
1.05 |
|
1.49 |
|
0.99 |
|
1.74 |
|
1.72 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employee occupational health disease rate: ABB Group |
|
– |
|
0.01 |
|
0.02 |
|
0.02 |
|
0.05 |
|
0.03 |
|
0.01 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
0.02 |
|
0.04 |
|
0.05 |
|
0.09 |
|
0.06 |
|
0.02 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
0.01 |
|
0.00 |
|
0.00 |
|
0.02 |
|
0.02 |
|
0.03 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
0.00 |
|
0.01 |
|
0.00 |
|
0.05 |
|
0.00 |
|
0.00 |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
SOT rate: ABB Group |
|
– |
|
5.52 |
|
1.01 |
|
1.27 |
|
1.24 |
|
0.92 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
5.34 |
|
0.92 |
|
0.84 |
|
0.76 |
|
0.51 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
6.14 |
|
1.09 |
|
1.71 |
|
1.87 |
|
1.41 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
5.40 |
|
1.10 |
|
1.61 |
|
1.53 |
|
1.17 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Hazard rate: ABB Group |
|
– |
|
2.12 |
|
2.72 |
|
4.08 |
|
4.31 |
|
3.51 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Europe |
|
– |
|
2.04 |
|
2.38 |
|
3.37 |
|
3.65 |
|
2.67 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The Americas |
|
– |
|
1.61 |
|
2.66 |
|
4.81 |
|
4.78 |
|
4.25 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Asia, Middle East and Africa |
|
– |
|
2.82 |
|
3.28 |
|
4.64 |
|
5.03 |
|
4.19 |
|
– |
|
– |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
406-1 |
Non-discrimination1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total number of incidents of discrimination |
|
0 |
|
8 |
|
0 |
|
0 |
|
0 |
|
0 |
|
1 |
|
1 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total number of incidents of harassment |
|
36 |
|
19 |
|
25 |
|
9 |
|
5 |
|
8 |
|
10 |
|
10 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
415-1 |
Public policy1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Financial and in-kind political contributions |
|
$14,908 |
|
$1,260 |
|
$11,500 |
|
$300 |
|
$10,400 |
|
$12,600 |
|
$13,000 |
|
0 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
404-1 |
Training and education1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Training per year per employee (average hours) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
China |
|
14 |
|
17 |
|
16 |
|
17 |
|
25 |
|
22 |
|
26 |
|
27 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Finland |
|
10 |
|
12 |
|
13 |
|
13 |
|
15 |
|
17 |
|
19 |
|
18 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Germany |
|
10 |
|
18 |
|
18 |
|
18 |
|
18 |
|
18 |
|
18 |
|
16 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
India |
|
23 |
|
10 |
|
12 |
|
5 |
|
3 |
|
2 |
|
12 |
|
12 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Italy |
|
10 |
|
16 |
|
16 |
|
12 |
|
10 |
|
12 |
|
12 |
|
19 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Mexico |
|
347 |
|
7 |
|
134 |
|
98 |
|
15 |
|
16 |
|
23 |
|
- |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Poland |
|
4 |
|
10 |
|
35 |
|
20 |
|
12 |
|
10 |
|
11 |
|
12 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Sweden |
|
12 |
|
12 |
|
12 |
|
12 |
|
10 |
|
10 |
|
12 |
|
12 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Switzerland |
|
13 |
|
12 |
|
14 |
|
14 |
|
15 |
|
14 |
|
16 |
|
20 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
USA |
|
16 |
|
16 |
|
16 |
|
24 |
|
24 |
|
27 |
|
32 |
|
28 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
404-3 |
Employees receiving regular performance and career development reviews1,29 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Top and senior managers |
|
94% |
|
73% |
|
89% |
|
94% |
|
92% |
|
85% |
|
87% |
|
- |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Middle and lower managers |
|
92% |
|
89% |
|
93% |
|
96% |
|
94% |
|
90% |
|
91% |
|
- |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Other employees |
|
90% |
|
89% |
|
91% |
|
91% |
|
91% |
|
87% |
|
88% |
|
- |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total workforce |
|
92% |
|
89% |
|
91% |
|
91% |
|
92% |
|
87% |
|
88% |
|
- |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
405-1 |
Diversity and equal opportunity1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Composition of governance bodies |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Board of Directors |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Women in Board (percentage) |
|
18% |
|
18% |
|
18% |
|
10% |
|
18% |
|
13% |
|
13% |
|
13% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Age group diversity (percentage) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
<30 years old |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
30–50 years old |
|
9% |
|
9% |
|
18% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
>50 years old |
|
91% |
|
91% |
|
91% |
|
100% |
|
100% |
|
100% |
|
100% |
|
100% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Number of nationalities |
|
9 |
|
7 |
|
7 |
|
8 |
|
10 |
|
8 |
|
7 |
|
7 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Executive Committee |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Women in Executive Committee (percentage) |
|
22% |
|
16% |
|
9% |
|
9% |
|
9% |
|
9% |
|
9% |
|
8% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Age group diversity total (percentage) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
<30 years old |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
0% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
30–50 years old |
|
33% |
|
8% |
|
0% |
|
27% |
|
18% |
|
27% |
|
36% |
|
25% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
>50 years old |
|
67% |
|
92% |
|
100% |
|
73% |
|
82% |
|
73% |
|
64% |
|
75% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Number of nationalities |
|
6 |
|
8 |
|
8 |
|
8 |
|
7 |
|
8 |
|
8 |
|
8 |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Employees in senior and middle management30 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Women in senior and middle management |
|
20% |
|
18% |
|
17% |
|
16% |
|
18% |
|
17% |
|
15% |
|
15% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Men in senior and middle management |
|
80% |
|
82% |
|
83% |
|
84% |
|
82% |
|
83% |
|
85% |
|
85% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Total workforce (ABB employees) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Women in total workforce |
|
26% |
|
24% |
|
23% |
|
23% |
|
23% |
|
23% |
|
22% |
|
22% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Men in total workforce |
|
74% |
|
76% |
|
77% |
|
77% |
|
77% |
|
77% |
|
78% |
|
78% |
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|