Performance against targets 2015
Products and services
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
50% of ABB revenues relate to energy efficiency and renewable energy in 2015, (51% in 2014)
|
|
Grow sales of best-in-class products, systems and service offerings that help customers cut energy use and reduce environmental impact |
Targets: |
|
|
|
|
||
Qualitative assessment of technology contribution to environment, profit, and society |
|
|
|
|
||
Number of R&D engineers trained in HSE Checklist |
|
|
|
|
Integrity
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
97% completion rate of anti-bribery training and of integrity e-learnings |
|
Continue to foster a culture of integrity through proactive integrity training and communication; launch updated anti-bribery training campaign in first half of 2016 |
Targets: |
|
|
|
|
||
Monitoring of reporting channels, investigations, remediation and survey results |
|
|
|
|
||
Proactive & regular communication |
|
|
|
|
People and society
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Defined capability management and workforce planning process. Ran pilot successfully in one division, setting stage for Group-wide roll-out in 2016 |
|
Implement the capability and workforce planning process across all divisions |
Targets: |
|
|
|
|
||
ABB community engagement tool implemented in major ABB countries |
|
|
|
|
Human rights
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Held four more two-part training courses to build required capacity for human rights network |
|
Consolidate human rights network so that target is achieved in 2016 |
Targets: |
|
|
|
|
||
600 managers trained by end of 2016 |
|
|
|
|
Safe and secure operations
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Conducted more than 139,000 SOTs, at a rate of 0.92 per employee |
|
Roll out safety master-classes: Promote leadership and accountabilities through training and coaching for managers |
Targets: |
|
|
|
|
||
Hazard reporting rate = 2 per employee, run rate 300,000 |
|
|
|
|
||
>95% certified Health and Safety Management Systems |
|
|
|
|
More on Safe and secure operations
Responsible sourcing
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
421 suppliers trained. Training scope expanded to Indonesia, Thailand and Vietnam. Supplier Sustainability Development Program launched in Poland |
|
Global implementation of the new processes for supplier qualification and classification |
Targets: |
|
|||||
Total number of risks identified |
|
|||||
Total number of risks mitigated |
|
Energy efficiency and climate change
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Absolute energy consumption reduced by 6.8% (190 GWh) from 2013 baseline |
|
Drive energy efficiency efforts at sites |
Targets: |
|
|
|
|
More on Energy efficiency and climate change
Resource efficiency
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Updated facility mapping according to watershed, using updated Global Water Tool; 64 sites in water stressed watersheds selected for water use reduction program |
|
All sites to analyze sources of waste and identify areas where generation of waste can be reduced |
Targets: |
|
|
|
|
||
Reduce waste sent for final disposal by 20% |
|
|
|
|
Right materials
Ambition and Targets |
|
Status |
|
Main Activities, Achievements and Challenges 2015 |
|
Priorities 2016 |
Ambition 2020: |
|
|
|
Updated prohibited and restricted substances list in line with regulations in ABB’s main markets
|
|
Ensure ABB products and manufacturing processes comply with “ABB List of Prohibited and Restricted Substances” |
Targets: |
|
|
|
|
||
EU REACH compliance |
|
|
|
|