Products & services |
|
Ambition 2020: ABB is a world leading supplier of innovative, safe and resource efficient products, systems and services that help customers increase productivity while lowering environmental impact
Targets: 20% revenue increase from energy efficiency-related products, systems and services
Qualitative assessment of technology contribution to environment, profit, society |
|
51% of ABB revenues relate to energy efficiency and renewable energy in 2014. Same level as 2013
Innovations released in 2014 include: - New cable, doubles power flow and extends range significantly with reduced losses
- Switchgear technology with eco-efficient insulation gas, cuts carbon footprint of GIS
- SmartVentilation for underground mines, cuts energy use and improves safety
Updated Health, Safety and Environment (HSE) checklist and guidelines for Research and Development (R&D) – 132 R&D engineers trained on HSE checklist; over 80% of project leaders at largest R&D center trained
Additional guidance provided on Conflict Minerals and Rare Earths
|
|

|
|
Ensure that ABB’s HSE Checklist (focusing on energy efficiency and environmental issues) is applied in development of products and systems
Expand scope of energy efficiency portfolio, formalizing processes and definitions for ABB’s “green” product portfolio and making methodology auditable |
|
Products and services
Also includes: Energy efficiency and climate change; resource efficiency, right materials and responsible sourcing |
Integrity |
|
Ambition 2020: ABB recognized as one of the most ethical companies by customers, suppliers, investors and employees
Targets: 100% of employees trained on integrity issues and processes |
|
ABB again recognized by Ethisphere Institute as one of The World’s Most Ethical Companies; Compliance Leadership Verification as well as Anti-corruption Program Verification seals also awarded in 2014 for the 2015–2016 period
Global anti-bribery e-learning module rolled out – more than 92% completion, 94,000+ people trained
Integrity training and communications programs at Group, regional and country levels – monthly communication updates distributed through Group; integrity updates and cases of consequence published internally
Implementation of integrity programs formally reviewed in individual countries
Training and extension of Ombuds program – currently more than 80 trained Ombuds persons in 50 countries |
|

|
|
Full completion of anti-bribery training
Continue to promote management initiative “Don’t Look the Other Way” (safety and integrity) as part of Next Level strategy
Further promote hotline reporting using ABB’s reporting channels and Ombuds program
Continued focus on ABB’s training and communications efforts at Group, regional and local level
Continue to enforce business accountability and tone from top and middle management
Further work to ensure thorough implementation of ABB rules and policies in countries where ABB has operations |
|
Integrity
Also includes: Developing our people, stakeholder engagement, human rights, safe and secure operations, products and services, responsible sourcing, right materials |
People and society |
|
Ambition 2020: ABB attracts, retains and develops dedicated and skilled people from diverse backgrounds, and engages with a wide range of stakeholders, including communities, to maximize benefits for our business and society
Targets: Percent of personal development actions implemented versus plan
ABB community engagement tool implemented in major ABB countries |
|
People Strategy developed to support corporate strategy, nine core areas defined
Increased number of formal white and blue collar personal performance and development appraisals to 90,700 white collar and 11,000 blue collar appraisals
Integration of acquired companies into ABB Human Resources processes
Extended learning and development programs for different levels of employee – further 3,000 people took part in Leadership Challenge Program, one of several targeted training programs
Increased use of community engagement measurement tool to better understand impact of social projects – nearly 70% of reporting countries provided detailed feedback on social spending |
|

|
|
Establish Group-wide process for capability management and workforce planning
Full alignment of competency framework to corporate Next Level strategy
Strengthen succession planning as part of organizational development reviews
Take measures to increase links between compensation and personal performance
Improve reporting of community engagement activities in order to develop Group-level KPIs |
|
Developing our people
Stakeholder engagement
Also includes: Integrity, human rights, safe and secure operations, products and services |
Human rights |
|
Ambition 2020: Human rights issues are well understood and managed in all ABB operations along the value chain
Targets: Network of sustainability employees trained on human rights by 2016
600 managers trained by end of 2016 |
|
Further capacity building training in four countries; first meeting of network focusing on issues from Asia, and North and South America
Awareness-raising training in three more countries; another 100 senior and middle managers trained, bringing total to date to 500
Development and release of human rights awareness raising e-learning module for all employees |
|

|
|
Build further capacity to expand human rights network with representatives from more countries
Work with key businesses on identifying and avoiding potential risks
Further awareness-raising training in countries and functions
Roll out of e-learning module |
|
Human rights
Also includes: Stakeholder engagement, integrity, safe and secure operations, responsible sourcing, energy efficiency and climate change, products and services, developing our people, right materials |
Safe and secure operations |
|
Ambition 2020: Safety is a core value. All ABB operations have an excellent health, safety and security culture embedded in their day-to-day business, targeting zero incidents
Targets: Safety Observation Tour (SOT) rate = 1.2 per employee, run rate 180,000
Hazard reporting rate= 2 per employee, run rate 300,000
>95% certified Health and Safety Management Systems |
|
Total recordable incident rate of 9.95 for employees and 7.76 for contractors
Implementation of internal leadership campaign “Don’t Look the other way” program (safety and integrity)
Personal safety commitment signed by Executive Committee and 200 top managers
First-ever global safety week, involving 2,500 training sessions and around 142,000 attendees
SOT training conducted throughout Group. Hazard and near miss training rolled out
Code of Practice for Safe Working covering 50 safety topics launched
Certified health and safety management systems at 378 of 578 locations
Ongoing mandatory security and crisis training for country management teams – further 250 people trained in 25 countries |
|

|
|
Internal SOT reporting mandatory from 2015
Mandatory “Don’t look the other way” safety master-classes for all Business Unit heads and senior managers. Training to be cascaded in key countries by ABB personnel and external trainers
Improved communications: Introduction of enhanced process for sharing and implementation of lessons learned from incidents
Health and safety management to be included in internal audit protocols
Define scope of certified management systems target
Continue to improve business resilience through crisis training and project security training program |
|
Safe and secure operations
Also includes: Integrity, human rights, stakeholder engagement |
Responsible sourcing |
|
Ambition 2020: Social and environmental risks and impacts of sourcing practices are well understood and managed
Targets: Number of suppliers assessed (internal / by third party)
Total number of risks identified
Total number of risks mitigated |
|
Ongoing supplier sustainability training and development program:
- Supplier Code of Conduct now available in 15 languages, Implementation Guide in 4 languages
- 762 suppliers trained; total since 2011 is more than 2,500. Scope expanded to Thailand, Indonesia and Vietnam
- Further 264 ABB people trained; total since 2011 is over 2,000 Lead assessor certification program expanded to Brazil, South Africa, India
- 175 suppliers formally assessed, mainly in China, India, Brazil, Mexico and South Africa; total since 2010 is around 600
- Assessed 375 risks; nearly 1,100 assessed since start of program
- Mitigated 152 risks; 675 risks mitigated since start of program
|
|

|
|
Extension of the Supplier Sustainability Development Program (SSDP) to cover suppliers in Indonesia, Thailand and Vietnam
Re-assessment of suppliers with closed corrective action plans
Further capacity building of suppliers and ABB employees |
|
Responsible sourcing
Also includes: Products and services, resource efficiency, right materials, energy efficiency and climate change integrity, human rights, developing our people, safe and secure operations, stakeholder engagement |
Energy efficiency and climate change |
|
Ambition 2020: ABB is an industry leader in energy efficiency, use of low-carbon fuels and renewable energy. We cut greenhouse gas (GHG) emissions.
Targets: 20% decrease in energy intensity per $ sales from 2013 (megawatt hours/million $ sales) |
|
Energy intensity cut by 1.6%
More than 200 energy saving projects under way at ABB sites
ABB in Egypt obtains ISO 50001 certification; ABB inaugurates unified energy management system for six centers in Spain
GHG emissions rose by 4% due to increased SF6 emissions and increased scope of air travel data
Sites handling SF6 gas implementing action plans to control and reduce SF6 emissions |
|
Energy

GHG
 |
|
All ABB manufacturing, workshop and office facilities to continue energy efficiency efforts according to energy savings plan in local management system
All ABB manufacturing, workshop and office facilities to continue to assess main sources of greenhouse gas emissions and develop action plan to cut emissions
Sites handling SF6 gas shall measure, control and reduce emissions of SF6 according to action plan |
|
Energy efficiency and climate change
Also includes: Products and services, responsible sourcing, resource efficiency, right materials |
Resource efficiency |
|
Ambition 2020: Materials and water use is optimized. Facilities in very scarce, scarce and water stressed areas to reduce water use. We target zero waste
Targets: Cut water consumption by 25% in water scarce/water stressed areas
Reduce waste sent for final disposal by 20% |
|
Water saving projects under way in individual countries and sites; overall, small reduction in water withdrawals recorded
Waste reduction, recycling and reuse projects under way in many sites; proportion of waste sent for final disposal increased and total waste generated decreased significantly, primarily as result of divestments |
|

|
|
Update facility mapping according to watershed and define initial 30 facilities included in water reduction commitment
Continue to monitor and support implementation of ABB’s water efficiency target at ABB sites
All sites to implement plans to increase share of waste reused or recycled
All sites to implement plans to reduce amount of waste sent for final disposal in absolute terms |
|
Resource efficiency
Also includes: Products and services, right materials, energy efficiency and climate change, integrity, stakeholder engagement |
Right materials |
|
Ambition 2020: We aim for materials that are sustainable. Hazardous substances are used in closed loops or not at all
Targets: Reduce amount and type of hazardous substance used/emitted
EU REACH compliance |
|
Projects to reduce hazardous substances under way at individual sites; reduced lead in solder by 24%
Worked to improve quality of hazardous substances reporting; significant increase in phthalates and lead in rubber compounds due to improved reporting
ABB list of prohibited and restricted substances updated to meet legislative changes
ABB’s internal network supports Business Units on material compliance; eight training sessions on different aspects of REACH regulation conducted |
|

|
|
Ensure compliance with and track development of EU REACH
Ensure formal acceptance procedures are in place for any new substances or components used in ABB products and production
Conduct training on how to comply with legislation on hazardous substances |
|
Right materials
Also includes: Products and services, resource efficiency, energy efficiency and climate change integrity, human rights, developing our people, stakeholder engagement |